2D 検索
お探しのパーツをスケッチするか、写真をテキストでご用意ください。
AIによる画像説明文の作成
AIによる画像説明文の作成
ここにファイルをドロップするまたは
サポートされているファイル形式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

104182300000

テーブルを展開
EN
1/5
サムネイル
PREVIEWPERLINE
Code
CODE
Description
VAR0
1
2
3
4
5
6
7
8
9
103281200000
Type 10. 32 is a light dependent relay, “twilight switches” for switching on lamps according to ambient brightness level. Equipped with double output, 2 NO 16A contacts, with bipolar load interruption (L + N). Features include: Sensitivity adjustment from 1 to 80 lux, Cadmium-free contacts, Cadmium-free photosensor element (IC photo diode), Circuit with isolation transformer, Italian Patent – The innovative principle of compensation for the influence of controlled lights, also compatible with slow ignition lamps (up to 10 minutes), First 3 operating cycles of the relay without delay at switching on and off, in order to facilitate the adjustment process by the installer, Available for 230 and 120 V AC (50/60 Hz) power supplies
103282300000
Type 10. 32 is a light dependent relay, “twilight switches” for switching on lamps according to ambient brightness level. Equipped with double output, 2 NO 16A contacts, with bipolar load interruption (L + N). Features include: Sensitivity adjustment from 1 to 80 lux, Cadmium-free contacts, Cadmium-free photosensor element (IC photo diode), Circuit with isolation transformer, Italian Patent – The innovative principle of compensation for the influence of controlled lights, also compatible with slow ignition lamps (up to 10 minutes), First 3 operating cycles of the relay without delay at switching on and off, in order to facilitate the adjustment process by the installer, Available for 230 and 120 V AC (50/60 Hz) power supplies
104181200000
Type 10. 41 Light Dependent Relays, “twilight switches” for switching on lamps according to ambient brightness level. Equipped with double output, 1 NO 16 A contact. Single pole break (L). Features include: Bipolar load interruption (phase + neutral) available on Type 10. 32, Sensitivity adjustment from 1 to 80 lux, Cadmium-free contacts, Cadmium-free photosensor element (IC photo diode), Circuit with isolation transformer
104182300000
Type 10. 41 Light Dependent Relays, “twilight switches” for switching on lamps according to ambient brightness level. Equipped with double output, 1 NO 16 A contact. Single pole break (L). Features include: Bipolar load interruption (phase + neutral) available on Type 10. 32, Sensitivity adjustment from 1 to 80 lux, Cadmium-free contacts, Cadmium-free photosensor element (IC photo diode), Circuit with isolation transformer
104281200000
Type 10. 42 Light Dependent Relays, “twilight switches” for switching on lamps according to ambient brightness level. Pole and wall mount. Equipped with double regulation and double output 2 NO 16A, single pole interruption (L). Features include: Sensitivity adjustment from 1 to 80 lux, Cadmium-free contacts, Cadmium-free photosensor element (IC photo diode), Circuit with isolation transformer, First 3 operating cycles of the relay without delay at switching on and off, in order to facilitate the adjustment process by the installer, Available for 230 and 120 V AC (50/60 Hz) power supplies
104282300000
Type 10. 42 Light Dependent Relays, “twilight switches” for switching on lamps according to ambient brightness level. Pole and wall mount. Equipped with double regulation and double output 2 NO 16A, single pole interruption (L). Features include: Sensitivity adjustment from 1 to 80 lux, Cadmium-free contacts, Cadmium-free photosensor element (IC photo diode), Circuit with isolation transformer, First 3 operating cycles of the relay without delay at switching on and off, in order to facilitate the adjustment process by the installer, Available for 230 and 120 V AC (50/60 Hz) power supplies
105181200000
Type 10. 51 Light Dependent Relays Type 10. 51 Light Dependent Relays, “twilight switches” for switching on lamps according to ambient brightness level. Pole and wall mount. Small size, 1 NO 12 A output, single pole break (L)Features include: Sensitivity adjustment from 1 to 80 lux, Cadmium-free contacts, Cadmium-free photosensor element (IC photo diode), Italian Patent – The innovative principle of compensation for the influence of lights commanded
105182300000
Type 10. 51 Light Dependent Relays Type 10. 51 Light Dependent Relays, “twilight switches” for switching on lamps according to ambient brightness level. Pole and wall mount. Small size, 1 NO 12 A output, single pole break (L)Features include: Sensitivity adjustment from 1 to 80 lux, Cadmium-free contacts, Cadmium-free photosensor element (IC photo diode), Italian Patent – The innovative principle of compensation for the influence of lights commanded
106182300000
Type 10. 61 Light Dependent Relay “twilight switch” for the automatic control of lighting according to the ambient light level. Single pole switching – 1 NO 16 A. For mounting on street light body. Features include: Fixed sensivity 10 lux (± 20%), Cadmium-free contact material, Cadmium-free photosensor (IC photo diode), For the first 3 working cycles the delay time (On and Off) is reduced to zero in order to aid installation, Available for 230 and 120 V AC (50/60 Hz) operation, Prewired with silicone wire, 500 mm length, Light dependent relay 1 NO contact meeting ENEL specifications for public lighting
圧縮表現を表示 (9 product)
オーダー番号104182300000
ショートテキストLight dependent relays for pole or wall mounting
最終更新日27.05.2022 12:25:08
単位

クラフィシケーション

CNS

CNSERPBASE Object Properties